IESNA:LM-63-2002
[TEST]P1594589
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-MED-3500K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, MED lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18469
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 113
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
6985.2 6985.2 7000 7007.5 6980.4 6980.4 7001.5 7001.5 6981.4 6981.4
6979.4 6977.3 6972.3 6949.7 6949.7 6951.2 6951.2 6925 6925 6921
6909.9 6900.9 6886.8 6870.7 6859.6 6859.6 6818.3 6818.3 6808.3 6787.1
6775.6 6759 6741.8 6733.3 6724.2 6671.4 6671.4 6655.3 6655.3 6612
6593.9 6567.7 6537 6523 6493.3 6493.3 6479.2 6438.9 6414.3 6383.6
6342.3 6342.3 6294.5 6294.5 6231.6 6213 6187.8 6153.1 6116.9 6093.7
6076.1 6018.3 6018.3 5956.4 5935.2 5903 5870.3 5832.1 5799.4 5779.7
5706.8 5706.8 5646.4 5646.4 5582.5 5543.7 5504 5470.3 5444.1 5414.4
5372.2 5304.7 5304.7 5238.3 5238.3 5158.8 5130.6 5095.4 5067.7 5015.9
4969.1 4922.3 4816.6 4753.7 4682.8 4632.4 4560 4495.1 4412 4349.2
4278.2 4131.8 4131.8 3992.9 3992.9 3865.6 3795.1 3729.2 3663.3 3610.9
3553.1 3491.2 3374 3374 3254.7 3254.7 3131.4 3068.5 3015.2 2948.7
2886.9 2814.9 2754.5 2631.7 2631.7 2496.4 2436.5 2370.6 2324.3 2243.3
2177.3 2103.9 1971 1971 1830.6 1830.6 1707.3 1642.9 1577 1519.7
1460.8 1417 1339 1162.9 1162.9 1025.5 1025.5 863.5 787.5 721.6
663.7 610.4 550 499.2 405.6 405.6 308.5 257.1 216.4 178.6
147.4 125.8 109.2 83.5 83.5 67.4 67.4 49.8 42.3 35.7
30.7 27.2 22.6 18.1 10.1 10.1 4.5 4.5 3.5 2
1.5
6985.2 6985.2 6987.4 6975.3 6984.9 6984.9 6955.2 6967.8 6961.8 6957.7
6954.7 6958.7 6951.7 6951.7 6948.2 6911.9 6911.9 6907.9 6892.8 6882.3
6886.8 6865.1 6855.1 6850.5 6846 6821.4 6811.8 6811.8 6772.5 6769
6742.9 6735.8 6727.3 6710.7 6672.9 6660.3 6660.3 6618.1 6611.5 6579.8
6558.7 6544.6 6530.5 6495.8 6481.2 6463.1 6411.3 6411.3 6375 6343.3
6316.1 6299.5 6263.3 6249.2 6227.1 6200.4 6159.2 6116.9 6116.9 6045.9
6031.3 5991.1 5959.9 5934.7 5903.5 5860.7 5808.9 5808.9 5728.9 5709.8
5666.5 5634.3 5601.6 5566.4 5516.1 5487.9 5449.6 5368.6 5368.6 5292.1
5254.9 5220.7 5182.4 5128.6 5098.9 5058.7 4957 4957 4927.8 4881.5
4785.9 4743.7 4683.8 4642.5 4595.7 4538.4 4470.9 4374.8 4374.8 4260.1
4215.3 4149.4 4100.1 3981.3 3981.3 3913.9 3870.1 3813.7 3700 3700
3581.3 3533 3468.6 3410.2 3340.2 3289.9 3222 3102.7 3102.7 2990.5
2932.1 2870.2 2814.9 2746 2687.6 2624.2 2552.7 2485.3 2357 2357
2226.1 2165.8 2095.3 2031.9 1968.5 1903.6 1841.2 1780.8 1718.4 1589.1
1589.1 1460.3 1396.9 1340 1276.1 1224.3 1161.9 1111.6 997.8 997.8
888.7 823.2 788.5 715.5 687.4 626.5 607.9 545 528.4 453.9
453.9 389.5 331.6 324.1 273.7 266.2 217.4 213.4 170.6 128.8
128.8 128.8 97.1 73 73 53.3 53.3 39.2 39.2 28.7
21.6
6985.2 6985.2 6997 6990.4 6990.4 6991.9 6991.9 6985.4 6985.4 6945.1
6944.6 6944.6 6949.7 6949.7 6935.6 6935.6 6939.6 6939.6 6915.5 6911.9
6907.4 6884.8 6881.7 6864.1 6844 6846 6826.4 6809.8 6797.7 6792.7
6758.5 6758.5 6730.8 6703.6 6698.6 6658.3 6658.3 6643.2 6633.2 6600.9
6586.4 6553.2 6553.2 6514.4 6492.3 6467.1 6443.5 6432.9 6398.2 6376
6358.9 6335.3 6283.4 6258.3 6223.6 6199.4 6184.3 6146.1 6120.4 6102.8
6079.1 6014.7 6014.7 5954.3 5921.6 5903 5861.8 5821.5 5795.3 5772.2
5704.3 5704.3 5637.3 5637.3 5577 5538.2 5502 5471.3 5445.1 5401.8
5373.7 5338.4 5294.7 5217.7 5162.8 5122.1 5074.2 5046.6 4976.6 4944.4
4880.5 4839.3 4733.1 4733.1 4621.4 4557 4523.2 4455.3 4395.4 4342.6
4284.2 4218.8 4162.5 4031.6 4031.6 3901.3 3833.9 3758.9 3700 3625.5
3563.6 3492.7 3438.9 3363.9 3243.6 3173.2 3107.2 3050.4 2994 2935.7
2877.3 2802.8 2740.4 2604.1 2604.1 2462.7 2394.2 2335.3 2271.4 2217.6
2173.8 2126 2063.1 2014.8 1871.9 1871.9 1716.4 1630.9 1566.4 1487
1414.5 1345.6 1270.6 1145.3 1145.3 1041.1 991.8 927.4 883.1 816.7
772.9 704.5 666.7 578.7 477.5 477.5 396.5 388.5 331.6 323.1
269.7 262.7 210.8 205.8 154.5 105.2 105.2 73 69.4 52.3
51.8 39.2 38.2 31.2 22.6 22.6 16.1 16.1 13.1 13.1
4.5
6985.2 6985.2 6992.5 6999.5 6999.5 6996 6996 6986.9 6993 6997.5
6986.4 6969.3 6966.3 6973.3 6956.2 6956.2 6938.1 6938.1 6939.1 6924.5
6907.9 6904.9 6904.4 6894.3 6874.2 6853.1 6853.1 6835 6835 6792.7
6786.6 6780.1 6761.5 6734.8 6711.2 6711.2 6679.5 6679.5 6633.2 6627.6
6617.1 6593.9 6565.7 6543.1 6533.5 6491.8 6491.8 6445 6445 6411.8
6383.6 6350.4 6327.2 6313.6 6295.5 6266.8 6218.5 6218.5 6186.8 6186.8
6134 6115.9 6105.3 6088.2 6065.1 6035.4 6035.4 6016.7 6016.7 5982.5
5980 5972 5958.9 5929.2 5906 5905.5 5882.4 5882.4 5839.6 5839.6
5781.2 5724.9 5637.3 5557.8 5473.8 5406.9 5331.4 5181.4 5181.4 5053.1
4951 4884.6 4791.4 4731.1 4639.5 4569 4417.6 4417.6 4284.2 4284.2
4116.7 4030.1 3951.6 3867.1 3784.1 3697.5 3625.5 3471.1 3471.1 3314.1
3314.1 3188.8 3139 3114.8 3104.2 3043.3 2997.1 2884.3 2724.3 2724.3
2538.1 2438 2349.4 2259.9 2183.9 2102.4 2010.8 1831.6 1831.6 1669.1
1669.1 1496.5 1414.5 1345.6 1268.6 1188.1 1102.5 1029 875.6 875.6
722.1 722.1 565.6 512.8 432.7 432.7 389 300.9 300.9 269.7
236 206.3 169.1 169.1 139.4 139.4 110.2 110.2 81.5 71.5
64.9 60.9 57.9 49.3 49.3 38.2 38.2 32.2 29.2 26.7
21.6 16.6 12.1 9 8.1 8.1 5.5 5.5 4 2
2
6985.2 6985.2 6993.5 7008 7008 7002 6996 6982.4 6981.4 6995
6976.8 6964.8 6968.3 6973.8 6958.7 6944.1 6944.1 6928 6929.1 6907.9
6894.8 6897.3 6899.9 6882.7 6868.7 6859.1 6835.9 6836.4 6817.3 6792.7
6787.7 6784.1 6763 6742.3 6727.8 6715.2 6699.6 6657.8 6630.1 6618.1
6613 6592.4 6571.8 6553.2 6539.6 6526 6487.7 6487.7 6451 6440.9
6420.8 6392.6 6400.2 6382.1 6366 6348.3 6340.8 6315.6 6303.6 6289
6266.3 6282.9 6282.9 6267.3 6257.3 6240.2 6228.6 6174.2 6087.2 6066.1
6012.2 6011.2 5961.9 5972 5914.6 5914.6 5825 5732.4 5671.1 5606.1
5531.2 5432 5368.1 5368.1 5242.8 5242.8 5087.3 5012.9 4900.7 4735.1
4735.1 4576.1 4576.1 4491.1 4491.1 4388.4 4388.4 4234.9 4146.9 4062.8
3875.6 3875.6 3713.1 3713.1 3589.8 3589.8 3496.2 3496.2 3374.5 3196.3
3196.3 3020.2 3020.2 2844.6 2844.6 2683 2683 2518.5 2437.5 2345.9
2169.3 2169.3 1985.6 1985.6 1822.1 1822.1 1663.1 1663.1 1509.1 1431.1
1368.2 1220.8 1220.8 1043.6 1043.6 867.5 867.5 738.7 738.7 617.4
503.7 503.7 414.6 414.6 354.3 354.3 308.5 308.5 246.1 231.5
180.6 132.8 132.8 114.7 112.7 99.1 99.1 82.5 82.5 64.4
60.4 49.8 44.3 44.3 37.7 37.7 30.7 30.7 25.7 25.7
21.6 17.6 17.6 13.6 13.6 7.6 7.6 5 5 4.5
3.5
6985.2 6985.2 6998 6989.4 6989.4 6979.9 6979.9 6994 6994 6977.3
6981.4 6979.4 6963.8 6963.8 6954.2 6954.2 6944.1 6944.1 6912.9 6912.9
6915 6898.9 6886.3 6871.2 6871.2 6851.1 6851.1 6808.8 6808.8 6802.2
6772 6755.9 6756.4 6743.9 6705.6 6705.6 6671.9 6671.9 6639.2 6639.2
6597.9 6593.9 6572.3 6528 6528 6483.2 6483.2 6442.9 6442.9 6367.5
6347.9 6347.9 6308.6 6308.6 6261.3 6249.7 6228.6 6204.9 6183.3 6157.6
6142.5 6094.2 6094.2 6065.1 6058.5 6036.4 6016.2 6011.7 6002.1 5999.1
5985.5 5957.9 5924.2 5924.2 5889.9 5890.9 5886.4 5882.9 5874.8 5845.7
5804.4 5672.1 5672.1 5527.1 5456.7 5385.2 5310.3 5219.7 5123.1 5054.1
4951.5 4900.1 4745.7 4745.7 4587.7 4502.1 4436.2 4347.1 4286.2 4196.7
4140.8 4061.3 3988.3 3823.8 3823.8 3660.3 3575.7 3499.7 3421.8 3353.3
3289.9 3211.4 3135.9 3135.9 3072.5 3024.2 2981.9 2886.4 2797.8 2697.1
2582.9 2497.4 2402.3 2234.2 2234.2 2068.1 1993.2 1911.7 1829.6 1731.5
1652 1560.9 1479.9 1388.8 1212.7 1212.7 1059.2 985.3 906.8 841.4
769.4 727.6 656.7 554.5 554.5 438.3 410.6 328.6 305.9 262.2
248.6 218.9 178.6 178.6 144.4 144.4 117.2 112.7 100.1 96.1
78 74 60.4 56.9 49.8 43.3 43.3 34.2 29.7 24.7
23.7 19.1 18.1 15.6 9 9 4.5 4.5 4 4
1
6985.2 6985.2 7000 7007.5 6980.4 6980.4 7001.5 7001.5 6981.4 6981.4
6979.4 6977.3 6972.3 6949.7 6949.7 6951.2 6951.2 6925 6925 6921
6909.9 6900.9 6886.8 6870.7 6859.6 6859.6 6818.3 6818.3 6808.3 6787.1
6775.6 6759 6741.8 6733.3 6724.2 6671.4 6671.4 6655.3 6655.3 6612
6593.9 6567.7 6537 6523 6493.3 6493.3 6479.2 6438.9 6414.3 6383.6
6342.3 6342.3 6294.5 6294.5 6231.6 6213 6187.8 6153.1 6116.9 6093.7
6076.1 6018.3 6018.3 5956.4 5935.2 5903 5870.3 5832.1 5799.4 5779.7
5706.8 5706.8 5646.4 5646.4 5582.5 5543.7 5504 5470.3 5444.1 5414.4
5372.2 5304.7 5304.7 5238.3 5238.3 5158.8 5130.6 5095.4 5067.7 5015.9
4969.1 4922.3 4816.6 4753.7 4682.8 4632.4 4560 4495.1 4412 4349.2
4278.2 4131.8 4131.8 3992.9 3992.9 3865.6 3795.1 3729.2 3663.3 3610.9
3553.1 3491.2 3374 3374 3254.7 3254.7 3131.4 3068.5 3015.2 2948.7
2886.9 2814.9 2754.5 2631.7 2631.7 2496.4 2436.5 2370.6 2324.3 2243.3
2177.3 2103.9 1971 1971 1830.6 1830.6 1707.3 1642.9 1577 1519.7
1460.8 1417 1339 1162.9 1162.9 1025.5 1025.5 863.5 787.5 721.6
663.7 610.4 550 499.2 405.6 405.6 308.5 257.1 216.4 178.6
147.4 125.8 109.2 83.5 83.5 67.4 67.4 49.8 42.3 35.7
30.7 27.2 22.6 18.1 10.1 10.1 4.5 4.5 3.5 2
1.5
6985.2 6985.2 6987.4 6975.3 6984.9 6984.9 6955.2 6967.8 6961.8 6957.7
6954.7 6958.7 6951.7 6951.7 6948.2 6911.9 6911.9 6907.9 6892.8 6882.3
6886.8 6865.1 6855.1 6850.5 6846 6821.4 6811.8 6811.8 6772.5 6769
6742.9 6735.8 6727.3 6710.7 6672.9 6660.3 6660.3 6618.1 6611.5 6579.8
6558.7 6544.6 6530.5 6495.8 6481.2 6463.1 6411.3 6411.3 6375 6343.3
6316.1 6299.5 6263.3 6249.2 6227.1 6200.4 6159.2 6116.9 6116.9 6045.9
6031.3 5991.1 5959.9 5934.7 5903.5 5860.7 5808.9 5808.9 5728.9 5709.8
5666.5 5634.3 5601.6 5566.4 5516.1 5487.9 5449.6 5368.6 5368.6 5292.1
5254.9 5220.7 5182.4 5128.6 5098.9 5058.7 4957 4957 4927.8 4881.5
4785.9 4743.7 4683.8 4642.5 4595.7 4538.4 4470.9 4374.8 4374.8 4260.1
4215.3 4149.4 4100.1 3981.3 3981.3 3913.9 3870.1 3813.7 3700 3700
3581.3 3533 3468.6 3410.2 3340.2 3289.9 3222 3102.7 3102.7 2990.5
2932.1 2870.2 2814.9 2746 2687.6 2624.2 2552.7 2485.3 2357 2357
2226.1 2165.8 2095.3 2031.9 1968.5 1903.6 1841.2 1780.8 1718.4 1589.1
1589.1 1460.3 1396.9 1340 1276.1 1224.3 1161.9 1111.6 997.8 997.8
888.7 823.2 788.5 715.5 687.4 626.5 607.9 545 528.4 453.9
453.9 389.5 331.6 324.1 273.7 266.2 217.4 213.4 170.6 128.8
128.8 128.8 97.1 73 73 53.3 53.3 39.2 39.2 28.7
21.6
6985.2 6985.2 6997 6990.4 6990.4 6991.9 6991.9 6985.4 6985.4 6945.1
6944.6 6944.6 6949.7 6949.7 6935.6 6935.6 6939.6 6939.6 6915.5 6911.9
6907.4 6884.8 6881.7 6864.1 6844 6846 6826.4 6809.8 6797.7 6792.7
6758.5 6758.5 6730.8 6703.6 6698.6 6658.3 6658.3 6643.2 6633.2 6600.9
6586.4 6553.2 6553.2 6514.4 6492.3 6467.1 6443.5 6432.9 6398.2 6376
6358.9 6335.3 6283.4 6258.3 6223.6 6199.4 6184.3 6146.1 6120.4 6102.8
6079.1 6014.7 6014.7 5954.3 5921.6 5903 5861.8 5821.5 5795.3 5772.2
5704.3 5704.3 5637.3 5637.3 5577 5538.2 5502 5471.3 5445.1 5401.8
5373.7 5338.4 5294.7 5217.7 5162.8 5122.1 5074.2 5046.6 4976.6 4944.4
4880.5 4839.3 4733.1 4733.1 4621.4 4557 4523.2 4455.3 4395.4 4342.6
4284.2 4218.8 4162.5 4031.6 4031.6 3901.3 3833.9 3758.9 3700 3625.5
3563.6 3492.7 3438.9 3363.9 3243.6 3173.2 3107.2 3050.4 2994 2935.7
2877.3 2802.8 2740.4 2604.1 2604.1 2462.7 2394.2 2335.3 2271.4 2217.6
2173.8 2126 2063.1 2014.8 1871.9 1871.9 1716.4 1630.9 1566.4 1487
1414.5 1345.6 1270.6 1145.3 1145.3 1041.1 991.8 927.4 883.1 816.7
772.9 704.5 666.7 578.7 477.5 477.5 396.5 388.5 331.6 323.1
269.7 262.7 210.8 205.8 154.5 105.2 105.2 73 69.4 52.3
51.8 39.2 38.2 31.2 22.6 22.6 16.1 16.1 13.1 13.1
4.5
6985.2 6985.2 6992.5 6999.5 6999.5 6996 6996 6986.9 6993 6997.5
6986.4 6969.3 6966.3 6973.3 6956.2 6956.2 6938.1 6938.1 6939.1 6924.5
6907.9 6904.9 6904.4 6894.3 6874.2 6853.1 6853.1 6835 6835 6792.7
6786.6 6780.1 6761.5 6734.8 6711.2 6711.2 6679.5 6679.5 6633.2 6627.6
6617.1 6593.9 6565.7 6543.1 6533.5 6491.8 6491.8 6445 6445 6411.8
6383.6 6350.4 6327.2 6313.6 6295.5 6266.8 6218.5 6218.5 6186.8 6186.8
6134 6115.9 6105.3 6088.2 6065.1 6035.4 6035.4 6016.7 6016.7 5982.5
5980 5972 5958.9 5929.2 5906 5905.5 5882.4 5882.4 5839.6 5839.6
5781.2 5724.9 5637.3 5557.8 5473.8 5406.9 5331.4 5181.4 5181.4 5053.1
4951 4884.6 4791.4 4731.1 4639.5 4569 4417.6 4417.6 4284.2 4284.2
4116.7 4030.1 3951.6 3867.1 3784.1 3697.5 3625.5 3471.1 3471.1 3314.1
3314.1 3188.8 3139 3114.8 3104.2 3043.3 2997.1 2884.3 2724.3 2724.3
2538.1 2438 2349.4 2259.9 2183.9 2102.4 2010.8 1831.6 1831.6 1669.1
1669.1 1496.5 1414.5 1345.6 1268.6 1188.1 1102.5 1029 875.6 875.6
722.1 722.1 565.6 512.8 432.7 432.7 389 300.9 300.9 269.7
236 206.3 169.1 169.1 139.4 139.4 110.2 110.2 81.5 71.5
64.9 60.9 57.9 49.3 49.3 38.2 38.2 32.2 29.2 26.7
21.6 16.6 12.1 9 8.1 8.1 5.5 5.5 4 2
2
6985.2 6985.2 6993.5 7008 7008 7002 6996 6982.4 6981.4 6995
6976.8 6964.8 6968.3 6973.8 6958.7 6944.1 6944.1 6928 6929.1 6907.9
6894.8 6897.3 6899.9 6882.7 6868.7 6859.1 6835.9 6836.4 6817.3 6792.7
6787.7 6784.1 6763 6742.3 6727.8 6715.2 6699.6 6657.8 6630.1 6618.1
6613 6592.4 6571.8 6553.2 6539.6 6526 6487.7 6487.7 6451 6440.9
6420.8 6392.6 6400.2 6382.1 6366 6348.3 6340.8 6315.6 6303.6 6289
6266.3 6282.9 6282.9 6267.3 6257.3 6240.2 6228.6 6174.2 6087.2 6066.1
6012.2 6011.2 5961.9 5972 5914.6 5914.6 5825 5732.4 5671.1 5606.1
5531.2 5432 5368.1 5368.1 5242.8 5242.8 5087.3 5012.9 4900.7 4735.1
4735.1 4576.1 4576.1 4491.1 4491.1 4388.4 4388.4 4234.9 4146.9 4062.8
3875.6 3875.6 3713.1 3713.1 3589.8 3589.8 3496.2 3496.2 3374.5 3196.3
3196.3 3020.2 3020.2 2844.6 2844.6 2683 2683 2518.5 2437.5 2345.9
2169.3 2169.3 1985.6 1985.6 1822.1 1822.1 1663.1 1663.1 1509.1 1431.1
1368.2 1220.8 1220.8 1043.6 1043.6 867.5 867.5 738.7 738.7 617.4
503.7 503.7 414.6 414.6 354.3 354.3 308.5 308.5 246.1 231.5
180.6 132.8 132.8 114.7 112.7 99.1 99.1 82.5 82.5 64.4
60.4 49.8 44.3 44.3 37.7 37.7 30.7 30.7 25.7 25.7
21.6 17.6 17.6 13.6 13.6 7.6 7.6 5 5 4.5
3.5
6985.2 6985.2 6998 6989.4 6989.4 6979.9 6979.9 6994 6994 6977.3
6981.4 6979.4 6963.8 6963.8 6954.2 6954.2 6944.1 6944.1 6912.9 6912.9
6915 6898.9 6886.3 6871.2 6871.2 6851.1 6851.1 6808.8 6808.8 6802.2
6772 6755.9 6756.4 6743.9 6705.6 6705.6 6671.9 6671.9 6639.2 6639.2
6597.9 6593.9 6572.3 6528 6528 6483.2 6483.2 6442.9 6442.9 6367.5
6347.9 6347.9 6308.6 6308.6 6261.3 6249.7 6228.6 6204.9 6183.3 6157.6
6142.5 6094.2 6094.2 6065.1 6058.5 6036.4 6016.2 6011.7 6002.1 5999.1
5985.5 5957.9 5924.2 5924.2 5889.9 5890.9 5886.4 5882.9 5874.8 5845.7
5804.4 5672.1 5672.1 5527.1 5456.7 5385.2 5310.3 5219.7 5123.1 5054.1
4951.5 4900.1 4745.7 4745.7 4587.7 4502.1 4436.2 4347.1 4286.2 4196.7
4140.8 4061.3 3988.3 3823.8 3823.8 3660.3 3575.7 3499.7 3421.8 3353.3
3289.9 3211.4 3135.9 3135.9 3072.5 3024.2 2981.9 2886.4 2797.8 2697.1
2582.9 2497.4 2402.3 2234.2 2234.2 2068.1 1993.2 1911.7 1829.6 1731.5
1652 1560.9 1479.9 1388.8 1212.7 1212.7 1059.2 985.3 906.8 841.4
769.4 727.6 656.7 554.5 554.5 438.3 410.6 328.6 305.9 262.2
248.6 218.9 178.6 178.6 144.4 144.4 117.2 112.7 100.1 96.1
78 74 60.4 56.9 49.8 43.3 43.3 34.2 29.7 24.7
23.7 19.1 18.1 15.6 9 9 4.5 4.5 4 4
1
6985.2 6985.2 7000 7007.5 6980.4 6980.4 7001.5 7001.5 6981.4 6981.4
6979.4 6977.3 6972.3 6949.7 6949.7 6951.2 6951.2 6925 6925 6921
6909.9 6900.9 6886.8 6870.7 6859.6 6859.6 6818.3 6818.3 6808.3 6787.1
6775.6 6759 6741.8 6733.3 6724.2 6671.4 6671.4 6655.3 6655.3 6612
6593.9 6567.7 6537 6523 6493.3 6493.3 6479.2 6438.9 6414.3 6383.6
6342.3 6342.3 6294.5 6294.5 6231.6 6213 6187.8 6153.1 6116.9 6093.7
6076.1 6018.3 6018.3 5956.4 5935.2 5903 5870.3 5832.1 5799.4 5779.7
5706.8 5706.8 5646.4 5646.4 5582.5 5543.7 5504 5470.3 5444.1 5414.4
5372.2 5304.7 5304.7 5238.3 5238.3 5158.8 5130.6 5095.4 5067.7 5015.9
4969.1 4922.3 4816.6 4753.7 4682.8 4632.4 4560 4495.1 4412 4349.2
4278.2 4131.8 4131.8 3992.9 3992.9 3865.6 3795.1 3729.2 3663.3 3610.9
3553.1 3491.2 3374 3374 3254.7 3254.7 3131.4 3068.5 3015.2 2948.7
2886.9 2814.9 2754.5 2631.7 2631.7 2496.4 2436.5 2370.6 2324.3 2243.3
2177.3 2103.9 1971 1971 1830.6 1830.6 1707.3 1642.9 1577 1519.7
1460.8 1417 1339 1162.9 1162.9 1025.5 1025.5 863.5 787.5 721.6
663.7 610.4 550 499.2 405.6 405.6 308.5 257.1 216.4 178.6
147.4 125.8 109.2 83.5 83.5 67.4 67.4 49.8 42.3 35.7
30.7 27.2 22.6 18.1 10.1 10.1 4.5 4.5 3.5 2
1.5
